text.skipToContent text.skipToNavigation

Catalog No. : E950ED-25-HD

Description:  RDCR BSHG 3/4IN X 1/2IN PVC

UPC: 34481021902

Reducer Bushing, Size 3/4 Inch x 1/2 Inch, Length 1-1/32 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For connecting different sizes of conduit, bell x spigot.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018

Dimensions

Size

3/4 x 1/2

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002357 Support insulator

Length

28.4 mm

Outer diameter

28.4 mm

Documents/Support Tools

Sales Drawing

Click here