Catalog No. : E948RS
Description: 6 INCH SCH 40 SPLIT DUCT COUPLING
UPC: 34481019688
Long-Line Sleeve Coupling, Size 6 Inches, Material PVC, Color Gray, Schedule 40 Split Duct
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
Sleeve coupling, for repair work, no internal stop. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
6 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Plastic |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |