Catalog No. : E948K
Description: 2-1/2 IN PVC REPAIR SLEEVE COUPLING
UPC: 34481091714
Long-Line Sleeve Coupling, Size 2-1/2 Inches, Length 6 Inches, Outer Diameter 3.11 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
Sleeve coupling, for repair work, no internal stop. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
2-1/2 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Plastic |
|
Colour |
Other |
|
Outer diameter |
79 mm |
Documents/Support Tools
|
Sales Drawing |