Catalog No. : E945P
Description: 5 INCH SCH 40 EXPANSION COUPLING
UPC: 34481203711
- Exclusive 2 Inch expansion fitting with an 8 Inch travel distance.
- Two-piece molded design with lubricated seals for easier movement for the life of the product.
- Ridges on the fitting for easier installation, 2 Inch through 6 Inch only.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Exclusive molded in mid-point indicator on the piston. |
|
Application |
Designed to compensate for length changes due to temperature variations in exposed conduit runs. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E23018 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |