text.skipToContent text.skipToNavigation

Catalog No. : E945L-CAR

Description:  3 INCH SCH 40 EXP CPLG

UPC: 34481188698

Coupling End Expansion Fitting, Size 3 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80, Pack of 2
View More View Less
For more info visit:  electrification.us.abb.com
  • Exclusive 2 Inch expansion fitting with an 8 Inch travel distance.
  • Two-piece molded design with lubricated seals for easier movement for the life of the product.
  • Ridges on the fitting for easier installation, 2 Inch through 6 Inch only.

Descriptors

Category

Electrical fittings

Special Features

Exclusive molded in mid-point indicator on the piston.

Application

Designed to compensate for length changes due to temperature variations in exposed conduit runs.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here