Catalog No. : E945D-CAR
Description: CPLG END EXP FTG 1/2IN PVC 6PK
UPC: 34481188643
Coupling End Expansion Fitting, Size 1/2 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80, Pack of 6
View More
View Less
For more info visit:
electrification.us.abb.com
- Exclusive 2 Inch expansion fitting with an 8 Inch travel distance.
- Two-piece molded design with lubricated seals for easier movement for the life of the product.
- Ridges on the fitting for easier installation, 2 Inch through 6 Inch only.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Exclusive molded in mid-point indicator on the piston. |
|
Application |
Designed to compensate for length changes due to temperature variations in exposed conduit runs. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |