Catalog No. : E944L
Description: 3IN SCH 40 5 DEG ANGLE COUPLING BXS
UPC: 34481142546
3 Inch Schedule 40, 5 Degree, Angle Coupling
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Plastic |
|
Colour |
Other |
|
Inner diameter |
89 mm |
|
Outer diameter |
89 mm |