text.skipToContent text.skipToNavigation

Catalog No. : E943N-CAR

Description:  MA ADPTR 4IN X 2.83IN PVC CASE OF 5

UPC: 34481131021

Made or assembled in Canada.

Male Terminal Adapter, Size 4 Inches, Length 2.830 Inches, Outer Diameter 5.065 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Case of 5
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Male threads on one end, socket end on the other.

Application

For adapting non-metallic conduits to boxes, threaded fittings, metallic systems.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

4

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing