Catalog No. : E943L
Description: MA ADPTR 3IN X 2.66IN PVC 45PK
UPC: 34481062080
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Male threads on one end, socket end on the other. |
|
Application |
For adapting non-metallic conduits to boxes, threaded fittings, metallic systems. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E23018 |
|
With outer thread |
Y |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |