text.skipToContent text.skipToNavigation

Catalog No. : E943JRR

Description:  2 PVC ELEC MALE ADAP RET

UPC: 34481190332

Male Terminal Adapter, Size 2 Inches, Length 2.093 Inches, Outer Diameter 2.713 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 28
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Type

Male & Female Adapters

Special Features

Male threads on one end, socket end on the other.

Application

For adapting non-metallic conduits to boxes, threaded fittings, metallic systems.

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Carlon

ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing