Catalog No. : E943J
Description: 2 INCH SCH 40 MALE ADAPTER
UPC: 34481062066
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
All sizes of rigid non-metallic conduit fittings are compatible with ENT when using ENT cement. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E23018 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
With outer thread |
Y |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |