text.skipToContent text.skipToNavigation

Catalog No. : E943H-16-HD

Description:  11/2 PVC ELE MALE ADA RET

UPC: 34481022053

Made or assembled in Canada.

Male Terminal Adapter, Size 1-1/2 Inch, Length 2.105 Inches, Outer Diameter 2.188 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

All sizes of rigid non-metallic conduit fittings are compatible with ENT when using ENT cement.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Total length

2.105 inch

Outer diameter

2.188 inch

Documents/Support Tools

Sales Drawing

Click here