text.skipToContent text.skipToNavigation

Catalog No. : E943G

Description:  1-1/4 INCH SCH 40 MALE ADAPTER

UPC: 34481062042

Made or assembled in Canada.

Male Terminal Adapter, Size 1-1/4 Inch, Length 1.986 Inches, Outer Diameter 1.973 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 50
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

All sizes of rigid non-metallic conduit fittings are compatible with ENT when using ENT cement.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 31146 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Total length

1.986 inch

Outer diameter

1.973 inch

Documents/Support Tools

Sales Drawing

Click here