Catalog No. : E943F
Description: 1 INCH SCH 40 MALE ADAPTER
UPC: 34481062035
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Electrical fittings |
Application |
All sizes of rigid non-metallic conduit fittings are compatible with ENT when using ENT cement. |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E23018 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 233 Compliant |
TSCA | TSCA Section 6(h) Compliant |
With outer thread |
Y |
Material housing |
Plastic |
Material quality |
Other |
Model |
Straight |
Material sealing |
No sealing |
Total length |
1.902 inch |
Outer diameter |
1.58 inch |
Documents/Support Tools
Sales Drawing |