Catalog No. : E943EBU
Description: 3/4IN SCHED 40 MALE ADAPTER
UPC: 34481019039
Made or assembled in Canada.
Male Adapter, Size 3/4 Inch, Length 1.470 Inch, Material PVC
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Protective hose adapter |
Specifications
|
Material |
PVC |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
3/4 Inch |
|
Length |
1.470 in |
|
Inside Diameter |
1.046 in |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
EMC strain relief |
N |