Catalog No. : E943E5-UPC
Description: 3/4 MALE ADAPTER, 5/BAG
UPC: 34481121497
Made or assembled in Canada.
Male Terminal Apadpter, Size 3/4 Inch, Length 1.470 Inches, Outer Diameter 1.290 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 20
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Male threads on one end, socket end on the other. |
|
Application |
For adapting non-metallic conduits to boxes, threaded fittings, metallic systems. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |