text.skipToContent text.skipToNavigation

Catalog No. : E943DW

Description:  1/2 INCH NEOPRENE FLAT WASHER

UPC: 34481062813

Flat Sealing Washer, Size 1/2 Inch, Material Neoprene, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Neoprene

Color

Black

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

Flat sealing

Material

Rubber

Documents/Support Tools

Sales Drawing

Click here