Catalog No. : E943DR-CTN
Description: 1/2 PVC ELEC MALE ADA RET
UPC: 34481156895
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Male threads on one end, socket end on the other. |
|
Application |
For adapting non-metallic conduits to boxes, threaded fittings, metallic systems. |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
1/2 Inch |
|
With outer thread |
Y |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |