Catalog No. : E943D-CTN
Description: MA ADPTR 1/2IN X 1.310IN PVC 200PK
UPC: 34481158974
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Male threads on one end, socket end on the other. |
|
Application |
For adapting non-metallic conduits to boxes, threaded fittings, metallic systems. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
With outer thread |
Y |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |