Catalog No. : E942PX
Description: 5 IN SPL LONG LINE FEMALE ADAPTER
UPC: 34481012153
5 Inch Special Long Line Female Adapter for PVC Conduit.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
5 Inches |
|
Length |
6.63 in |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
N |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |