Catalog No. : E942FR-CTN
Description: 1 PVC ELEC FEM ADAP RET
UPC: 34481156857
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Female threads on one end, socket end on the other. |
|
Application |
For adapting non-metallic conduits to threaded fittings, metallic systems. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
With outer thread |
N |
|
Material housing |
Plastic |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |
Documents/Support Tools
|
Sales Drawing |