text.skipToContent text.skipToNavigation

Catalog No. : E942D-30-HD

Description:  3/4IN PVC ELEC FEM ADAP RET

UPC: 34481022145

Made or assembled in Canada.

Female Adapter, Size 1/2 Inch, Length 1-9/16 Inches, Outer Diameter 1-7/64 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

Female threads on one end, socket end on the other.

Application

For adapting non-metallic conduits to threaded fittings, metallic systems.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018
UL E23018

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001469 Protective hose adapter

With outer thread

N

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Total length

1.5625 inch

Outer diameter

1.109375 mm

Documents/Support Tools

Sales Drawing

Click here