Catalog No. : E940N-CAR
Description: STD CPLG 4IN X 3-3/4 IN PVC 5PK
UPC: 34481130802
Standard Coupling, Size 4 Inches, Length 3-3/4 Inches, Outer Diameter 5-3/32 Inches, Inner Diameter 4.265 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
|
Application |
All socket fittings should be attached using Carlon solvent cement. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E32447 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
Two piece |
N |
|
With inspection opening and cover |
N |
Documents/Support Tools
|
Sales Drawing |