Catalog No. : E940K-CTN
Description: 21/2 PVC ELEC SOC CPLG
UPC: 34481158943
Made or assembled in Canada.
Standard Coupling, Size 2-1/2 Inches, Length 3-3/16 Inches, Outer Diameter 3-5/16 Inches, Inner Diameter 2.688 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 7
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
All socket fittings should be attached using Carlon solvent cement. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E32447 |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
Two piece |
N |
|
With inspection opening and cover |
N |