Catalog No. : E940HR-CTN
Description: 11/2 PVC ELEC SOC CPG RET
UPC: 34481156819
Made or assembled in Canada.
Standard Coupling, Size 1-1/2 Inch, Length 2-3/8 Inches, Outer Diameter 2-15/64 Inches, Inner Diameter 1.755 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 12
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Application |
All socket fittings should be attached using Carlon solvent cement. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E32447 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
Two piece |
N |
|
With inspection opening and cover |
N |