text.skipToContent text.skipToNavigation

Catalog No. : E935R

Description:  6 INCH RISER CAP

UPC: 34481091653

Made or assembled in Canada.

Riser Cap, Size 6 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For use with Schedule 40 and 80 Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

6 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here