text.skipToContent text.skipToNavigation

Catalog No. : E916N

Description:  4 INCH BELL FAB WYE BRANCH

UPC: 791207091105

4 Inch Telephone WYE branch. Fabricated. Type C Duct
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Telephone Duct

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

4 Inches

Width

4.35 in

Length

32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here