Catalog No. : E910E
Description: 3/4 IN PVC CONDUIT REPAIR COUPLING
UPC: 34481192336
- Non-metallic couplings, adapters and plugs will not rust or corrode.
- Available in sizes 1/2 Inch through 2 Inch.
- Patented design system.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
PVC repair fittings are listed in accordance with the NEC and Section 352.6. |
|
Application |
For repairing broken PVC conduit a.k.a stub-ups in concrete slabs. |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E256675 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
|
Material |
Plastic |
|
Surface polished |
N |
|
Surface brushed |
N |
|
Two piece |
N |
|
With inspection opening and cover |
N |