text.skipToContent text.skipToNavigation

Catalog No. : E9098NS

Description:  4 INCH PVC SPLIT END BELL FAB

UPC: 791207090986

4 Inch PVC split end bell. Fabricated.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

4 Inches

Length

6 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here