Catalog No. : E900NS
Description: 4 INCH PVC SPLIT SLEEVE COUPLING
UPC: 791207090160
Telephone Duct Split Sleeve Coupling, Size 4 Inches, Cut Length 6 Inches, Outer Diameter (Beofre Cut) 6 Inches, Inner Diameter 4.365 Inches, Material Non-Metallic, Split One Side
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Plastic |
|
Colour |
Other |
Documents/Support Tools
|
Sales Drawing |