Catalog No. : E88C24
Description: CURVED LID J-BOX NMT ASSY 8X8X4IN
UPC: 34481141037
Curved lid J-Box non-metallic assembly, 8 inch x 8 inch x 4 inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical general purpose enclosure |
|
Special Features |
NEMA 1, 2, 3, 3R, 3S, 4, 4X, 12, 13. |
|
Application |
For use with J-boxes |
Specifications
|
Material |
Non-metallic |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL E88685 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 31146 | 461201 | N/A | 31146-58 | N/A |
| UL | E88685 | N/A | BGUZ | N/A | N/A |