text.skipToContent text.skipToNavigation

Catalog No. : E804EG

Description:  END CAP USE W/ E-1200 CHNL EG STL

UPC: 616013079713

End Cap, Electro-Galvanized Steel, For use with E-1200 Series Channel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Caps or tops

Specifications

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
ETIM EC000475 End cap/cover for support/profile rail

Suitable for

U-profile

Model

End cap

Material

Other

Colour

None