text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 781

Catalog No. : E781

Description:  SINGLE BEAM CLP STL

UPC: 785991778359

Steel Single Beam Clamp with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Special Features

Shipped assembled for easy installation.

Application

For use in attaching channel on top of beam flange with slot side down.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here