Catalog No. : E767-G
Description: PVC CTD GRAY STL CHNL SUPPORT
UPC: 704508014629
PVC Coated Gray Steel Channel Support, Design Load 800 Pounds, 3/8 Inch Set Screw, 1-1/4 Inch Opening
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Beam clamps |
|
Special Features |
PVC Coating for Corrosion Protection |
|
Application |
Used to Support and Attach Conduit Runs to Structural Beams |
Specifications
|
Material |
Steel |
|
Finish |
PVC Coated |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |