text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 764

Catalog No. : E764

Description:  STEEL CLIP

UPC: 785991778229

Steel Channel Clip with Galv-Krom finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For clipping a length of channel slot-side down and across the runner bars of a dropped ceiling installation. Complete with set screw.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant