text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 763 HD

Catalog No. : E763HD

Description:  CHNL-BEAM CLP LEN2-1/8 W1-1/8 HDG

UPC: 785991033663

Clamp, Channel to Beam, Length 2-1/8 Inches, Width 1-1/8 Inches, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

Secures all sizes of Kindorf channel to beams where flange edge does not exceed .8 in. thickness.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Length

2-1/8 in

Width

1-1/8 in

Documents/Support Tools

Sales Drawing

Click here