text.skipToContent text.skipToNavigation

Catalog No. : E761HD

Description:  STEEL CLAMP HOT DIPPED GALVANIZED

UPC: 785991069280

Clamp, Channel to Beam, Length 3-1/2 Inches, Width 3-1/2 Inches, Opening 1-11/16 Inches x 1-11/16 Inches, Hot-Dip Galvanized Steel, For use with channel Series B-900, B-905, B-995
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Application

For use with B 900, B905 and B 995 channel series.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Length

3-1/2 in

Width

3-1/2 in

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Hot dip galvanized

Documents/Support Tools

Sales Drawing

Click here