text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 760 3HD

Catalog No. : E7603HD

Description:  E760 3 HOT DIPPED GALVANIZED

UPC: 785991018752

Steel Channel to Beam Clamp with Hot-Dip Galvanzied finish.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Beam clamps

Special Features

Hardened points bite into beam flange.

Application

Fits all I-beams where edge of beam flange does not exceed .8 in. thickness.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Kindorf

Dimensions

Length

4-3/4 in

Width

3 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant