text.skipToContent text.skipToNavigation

Alternate Catalog No. : E 4062 BOOT

Catalog No. : E4062BOOT

Description:  EPDM RUBBER BOOT 1.718 OD 1.500 ID

UPC: 783786723584

EPDM Rubber Boot for Pin Terminals, Length 4-13/32 inch, Outside Diameter 1-23/32 inch, Inside Diameter 1-1/2 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Specifications

Connection

Slip-On

Material

EPDM Rubber

Color

Black

Insulation

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Size

Length 4-13/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant