Catalog No. : E382DE
Description: WP TWO GANG T BOX GRAY
UPC: 34481144007
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Weatherproof boxes |
|
Application |
For use with non-metallic wiring systems only |
Specifications
|
Material |
PVC |
|
Color |
Gray |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Provided with revolving ring |
N |
|
Connectable |
N |
|
Equipped with |
None |
|
Length |
4.62 inch |
|
Width |
4.62 inch |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
Y |
|
Number of inlets |
7 |
|
Material |
Plastic |
|
Colour |
Grey |
Documents/Support Tools
|
Sales Drawing |