Catalog No. : E381DWR
Description: SGL-GANG WP T-BX 16.5CU PVC WHT
UPC: 34481190462
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Weatherproof boxes |
Specifications
|
Material |
Non-metallic |
|
Color |
White |
|
Cubic Capacity |
16.5 cu in |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
|
Mounting method |
Other |
|
Shape |
Rectangular |
|
Construction type |
Device connection box (round/square) |
|
Provided with revolving ring |
N |
|
Connectable |
N |
|
Equipped with |
None |
|
With screws |
N |
|
Pipe locking |
N |
|
Pipe locking optional |
N |
|
Inlet from the rear |
N |
|
Number of inlets |
2 |
|
Material |
Plastic |
|
Colour |
White |
|
Nozzle |
None |
Documents/Support Tools
|
Sales Drawing |