Catalog No. : E365C-CAR
Description: ROUND WEATHERPROOF COVER-GREY
UPC: 34481160199
Descriptors
|
Category |
Electrical box covers |
|
Application |
For use with round boxes |
Specifications
|
Color |
Gray |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |
|
Diameter |
101.6 mm |
|
Depth |
3.175 mm |
|
Shape |
Round |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Plastic |
|
Colour |
Other |
|
With screws |
N |