text.skipToContent text.skipToNavigation

Catalog No. : E299JM

Description:  2 INCH CABLE MARKER W/CAP FLARED

UPC: 34481051503

2 Inch x 42 Inch P&C Duct cable marker, with Cap, Flared End.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

2 Inches

Length

42 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here