Catalog No. : E297RF
Description: 6 INCH P&C BELL END
UPC: 34481321668
Fabricated End Bell, Size 6 Inches x 5 Inches, Material Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
6 Inches |
|
Width |
7.5 in |
|
Length |
8-1/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002259 Cable exit for cable protection tubes
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
Outer diameter |
156.7 mm |
|
Length |
209.6 mm |
Documents/Support Tools
|
Sales Drawing |