Catalog No. : E297PS
Description: 5 INCH X 8 INCH P&C LONG END BELL
UPC: 791207218526
Fabricated End Bell, Size 5 Inches x 8 Inches, Material Non-Metallic
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wiring duct fitting and accessories |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Size |
5 Inches |
|
Width |
6.5 in |
|
Length |
8 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002259 Cable exit for cable protection tubes
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
Outer diameter |
142.5 mm |
|
Length |
203.2 mm |
Documents/Support Tools
|
Sales Drawing |