Catalog No. : E27
Description: 3/4 INCH CONDUIT BODY GRAY IRON E F
UPC: 786210086804
- Eliminates rough internal surfaces that can cut into cable jacket, insulation and conductors during pulling and also reduces installation time and risk of installer strain.
- Triple-layer protection...including two layers of epoxy coating which stops corrosion in its tracks.
- Bodies are designed with a flat back, allowing more cubic inch capacity.
- T&B Form 7 bodies and covers are interchangeable with Crouse-Hinds and Appleton's Form 7 bodies and covers.
- Conduit bodies make 90 degree bends in conduit runs, act as mounting outlets for wiring devices and lighting fixtures and to provide access to conductors for maintenance and future system changes.
Descriptors
|
Category |
Electrical conduit fitting body |
|
Special Features |
BlueKote Teflon Based Internal Finish Provides a Slick, Easy-Glide Internal Surface Which Significantly Lowers the Amount of Force Necessary to Pull Wires. |
|
Application |
Conduit Bodies are Installed In Conduit Systems to Connect Sections, Act As Pull Outlets When Conductors are Being Installed and Provide Easy Access for Splices In Branch Conductors. |
Specifications
|
Form |
Form 7 |
|
Material |
Gray Iron |
|
Finish |
Zinc Plated with Epoxy Powder Coat |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E2969, CSA |
Dimensions
|
Hub Size |
3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 5043 | 441202 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Model |
Other |
|
For nominal tube diameter |
19.05 mm |
|
Material |
Metal |
|
Material quality |
Other |
|
Surface protection |
Other |
Documents/Support Tools
|
Sales Drawing |