Catalog No. : E26NP
Description: NICKEL PLTE
UPC: 786210649450
Non-Insulated Large Brazed Seam Ring Terminal, Length 1.13 Inches, Width .48 Inches, Bolt Hole #10, Wire Range #6 AWG, Copper, Nickel Plated, 200 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Copper |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
6 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
None |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
10 |