Catalog No. : E252RP
Description: 6 INCH X 5 INCH P&C SWEDGE REDUCER
UPC: 34481051640
Swedge Reducter, Size 6 Inch x 5 Inch, Material Non-Metallic, Male to Male
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002264 Reducing sleeve for installation tubes
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
For tube diameter, large |
168.275 mm |
|
For tube diameter, small |
141.3002 mm |
Documents/Support Tools
|
Sales Drawing |