Catalog No. : E252LJ
Description: 3 INCH X 2 INCH P&C SWEDGE REDUCER
UPC: 34481051602
Swedge Reducer, Size 3 Inch x 2 Inch, Material Non-Metallic, Male to Male
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
ETIM Classification
ETIM
EC002264 Reducing sleeve for installation tubes
|
Material |
Plastic |
|
Surface protection |
Untreated |
|
Surface polished |
N |
|
For tube diameter, large |
88.9 mm |
|
For tube diameter, small |
60.325 mm |
Documents/Support Tools
|
Sales Drawing |