text.skipToContent text.skipToNavigation

Catalog No. : E245R

Description:  6 INCH P&C 5 DEGREE ANGLE COUPLING

UPC: 791207218328

Swedged Angle Coupling, Size 6 Inches, Angle 5 Degrees, Material Non-Metallic, Bell to Bell
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

ETIM EC001492 Coupler for cable protection tube

Material

Plastic

Colour

Other

Documents/Support Tools

Sales Drawing

Click here